IR2136S
600 V three-phase gate driver IC with enable, fault reporting and over current protection
EiceDRIVER™ 600 V three phase gate driver IC with typical 0.2 A source and 0.35 A sink current in SOIC-28 wide body package with junction-isolated level-shift technology for IGBTs and MOSFETs.
For improved negative transient voltage robustness up to -100 V and 50% lower level shift losses, please check our Infineon SOI 600 V three phase gate driver 6EDL04I06PT, 6EDL04I06NT, 6EDL04N06PT. Or 6EDL04N02PR which is a 200 V, 3-phase gate driver available in TSSOP-28 package。
Summary of Features
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage, dV/dt immune
- Gate drive supply range from 10 V to 20 V (IR2136/IR21368), 11.5 V to 20 V (IR21364), or 12 V to 20 V (IR21363/IR21365/IR21366)
- Under-voltage lockout for all channels
- Over-current shutdown turns off all six drivers
- Independent 3 half-bridge drivers
- Matched propagation delay for all channels
- Cross-conduction prevention logic
- Low side output out of phase with inputs, high side outputs out of phase. (IR2136/IR21363/IR21365/IR21366/IR21368)
- Low side and high side outputs in phase with inputs. (IR21364)
- 3.3 V logic compatible
- Lower di/dt gate drive for better noise immunity
- Externally programmable delay for automatic fault clear
- LEAD-FREE and RoHS Compliant
Variations
The IR2136 is part of the IR2136x family, which presents high voltage, high speed power MOSFET and IGBT drivers with three independent high and low side referenced output channels for 3-phase applications. Please find more Variations of this family:
- IRS2136S/IRS2136/IR2136J for 8.9 V/8.2 V UVLO, 425 ns/400 ns propagation delay, and 0.46 VITRIP positive going threshold (VITRIP) in SOIC-28 wide body package, PDIP-28 package, and PLCC-44 package
- IR21363S/IR21363Jfor 11.1 V/10.9 V UVLO, 425 ns/400 ns propagation delay, and 0.46 VITRIP positive going threshold (VITRIP) in SOIC-28 wide body (DSO-28) package, and PLCC-44 package
- IR21364S for 10.4 V/9.4 V UVLO, 500 ns/530 ns propagation delay, and 0.46 VITRIP positive going threshold (VITRIP) in SOIC-28 wide body (DSO-28) package
- IR21365S for 11.1 V/10.9 V UVLO, 425 ns/400 ns propagation delay, and 4.3 VITRIP positive going threshold (VITRIP) in SOIC-28 wide body (DSO-28) package
- IR21368S for 8.9 V/8.2 V UVLO, 425 ns/400 ns propagation delay, and 4.3 VITRIP positive going threshold (VITRIP) in SOIC-28 wide body (DSO-28) package